(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Selectable main body material of metal or resin types.
· Tubing is held by the spring force of "ACTIVE" edge. Most one touch fittings have a passive edge designed to achieve peak holding force only when tubing is pressurized, however the "ACTIVE" edge always holds the tube.
Part Number
Configured Part Number is shown.
Part Number |
---|
CUL-4-00 |
CUL-6-00 |
CUL-8-00 |
CUL-10-00 |
CUL-12-00 |
Part Number |
---|
Loading...
Type | Touch Connectors | Body Material | Brass | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Union with same diameter | Union, Equal Dia. | Union Elbows | Operating Temperature | -5::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy