(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Mold Cooling, Mold Temperature Control Fitting, Stop Valve Built-in Type, Straight with Hose Fitting

for Mold Cooling, Mold Temperature Control Fitting, Stop Valve Built-in Type, Straight with Hose Fitting
  • Volume Discount

[Features]
· Push-In Fitting Type for Die Temperature Control.
· Thermal Oil, Clean Water and Air for Fluid Medium.
· No Projection left on the die, after uncoupling Plug.
· Stop Valve Built-In Type prevents Hot Water Ejection when uncoupling Plug.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASC10-ID06B01
ASC10-ID06B02
ASC10-ID06B03
ASC10-ID09B01
ASC10-ID09B02
ASC10-ID09B03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 1 Orifice Dia
(mm)
1 Piece(s)Available

15 Days or more

101/84.5
1 Piece(s)Available

15 Days or more

101/44.5
1 Piece(s)Available

15 Days or more

103/84.5
1 Piece(s)Available

15 Days or more

101/85.3
1 Piece(s)Available

15 Days or more

101/46
1 Piece(s)Available

15 Days or more

103/86

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120 Tube Size 1(φ) 6.3 Types of connection screw 1 R

Additional Products in this Category

Tech Support