(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Air Tight, AP Series (Part Numbers)

Duct Hose - Flexible, Air Tight, AP Series
  • Volume Discount

Flexible and lightweight hose with an allowable continuous service temperature of 100℃ and below. Airtight.

[Features]
・ Heat-resistant flexible hose made from olefin resin and aluminum foil from a special laminating process.
・ The special laminated aluminum foil is inserted in an inner-outer surface of an olefin resin for superior airtightness.
· Flexible, lightweight with superior workability.
· The allowable continuous service temperature is 100˚C or less

Part Number

Configured Part Number is shown.

Part Number
AP-38-5
AP-50-5
AP-75-5
AP-100-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

8 Days or more

1042.938.10.066038
1 Piece(s)Available

12 Days or more

1056.450.80.057050
1 Piece(s)Available

12 Days or more

1083.876.20.048075
1 Piece(s)Available

12 Days or more

10110101.60.03100100

Loading...

  1. 1

Basic Information

Hose material Laminated aluminum foil+Olefinic resin Features Heat resistant / Bending Cutting Service Usage No
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::100
Length(m) 5

Additional Products in this Category

Tech Support