(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Transparent, Abrasion-Resistant, CU Series

Duct Hose - Transparent, Abrasion-Resistant, CU Series
  • Volume Discount

[Features]
· The product has excellent abrasion resistance and transparency and is suitable for transporting granular and powdery media such as wood chips, food, and chemicals.

Part Number

Configured Part Number is shown.

Part Number
CU-75-7
CU-75-9
CU-100-12
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(φ)
I.D. d
(φ)
Max. Allowable Pressure (below Ambient Temperature)
(MPa)
Minimum Bending Radius
(mm)
Nominal
(mm)
Nominal
(inc)
Length
(m)
1 Piece(s)Available

16 Days or more

87790.056467537
1 Piece(s)Available

16 Days or more

87790.056467539
1 Piece(s)Available

16 Days or more

1121040.05160100412

Loading...

  1. 1

Basic Information

Material Polyurethane + SUS304L Properties Abrasion Resistance Cutting Service Usage Presence
Color Transparency Applicable Fluid Chemical / Powder / Grains Operating Temperature Range(℃) -30::120

Additional Products in this Category

Tech Support