(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Oil-Resistant, GLY Series

Duct Hose - Oil-Resistant, GLY Series

Uses a special oil-resistant material (soft part of the hose) that is not hardened by lubricating oil, cutting oil, etc. Used for oil mist recovery on manufacturing machinery such as lathes and milling cutters.

Part Number

Configured Part Number is shown.

Part Number
GLY-38-[1-20/1]
GLY-50-[1-20/1]
GLY-65-[1-20/1]
GLY-75-[1-20/1]
GLY-100-[1-20/1]
GLY-125-[1-20/1]
GLY-150-[1-20/1]
GLY-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
Length
(m)
1 Piece(s)

12 Days or more

45.938.10.0635381 ~ 20
1 Piece(s)

13 Days or more

59.950.80.0550501 ~ 20
1 Piece(s)

12 Days or more

72.663.50.0460651 ~ 20
1 Piece(s)

12 Days or more

85.876.20.0475751 ~ 20
1 Piece(s)

12 Days or more

112101.60.03901001 ~ 20
1 Piece(s)

12 Days or more

137.51270.021201251 ~ 20
1 Piece(s)

12 Days or more

163.8152.40.021501501 ~ 20
1 Piece(s)

12 Days or more

2152020.012102001 ~ 20

Loading...

  1. 1

Basic Information

Hose material Soft PVC+Hard PVC Features Oil Resistance / Bending Cutting Service Usage Presence
Color Ivory Applicable Fluid Machining Oil / Lubricant / Oil Mist Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support