(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knobless, Press Fit, IPWN Series. (Part Numbers)

Indexing Plungers - Knobless, Press Fit, IPWN Series.
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions when welding or fuse mounting.

PDF

Part Number

Configured Part Number is shown.

IPWN-8

 
Part Number
IPWN-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Type Without Knob Locking Mechanism No Mounting Method Press Fitting
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Body O.D./Thread M(mm) 18 Stroke I(mm) 8
Operation Knob No Body Surface Treatment Black Oxide Coating Surface Treatment of Pin No
Nose Heat Treatment No Pin Outer Diameter d(Ø) 8 Length(mm) 54
Accessory No

Please check the type/dimensions/specifications of the part IPWN-8 in the Indexing Plungers - Knobless, Press Fit, IPWN Series. series.

Additional Products in this Category

Tech Support