(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Press fit indexing plunger knob.

Accessories - Press fit indexing plunger knob.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Body Material: Others

  • inCAD Components
Knob for Press Fit Indexing Plunger:Related Image
・Materials
[ M ] Material: 2017 Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number-S
SXPP10
NSXP8
-
5
Part NumberApplicable Indexing Plunger PlungersLL1tDD1D2D3
TypeM
NSXP3SXPP815121.5159.8965
5SXPP1018141811.81188
6SXPP1222.517.52113.81399
8SXPP1527212618.8181111

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NSXP3
NSXP5
NSXP6
NSXP8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter M
(mm)
Thread Diameter M
1 Piece(s)Available

8 Days or more

1033
1 Piece(s)Available

8 Days or more

1055
1 Piece(s)Available

8 Days or more

1066
1 Piece(s)Available

8 Days or more

1088

Loading...

  1. 1
 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Body Material Others

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.