(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With T-handle, return position.

Indexing Plungers - With T-handle, return position.
  • Volume Discount

[Features]
· For index holes.
· Dimensions do not change, regardless of whether or not locking mechanisms are present.
· Screw parts are designed to have clearance at the root, so even the hexagonal section can be tightened properly.
· Operating temperature range: -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22110.0820
22110.0822
22110.0824
22110.0826
22110.0828
22110.0830
22110.0920
22110.0922
22110.0924
22110.0926
22110.0928
22110.0930
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

6M12 x 1,548622654~ 6.5~ 19-614Steel, hardened
1 Piece(s)Available

10 Days

6M12 x 1,548922654~ 6~ 25-914Steel, hardened
1 Piece(s)Available

10 Days

8M16 x 1,559826859~ 8.5~ 26-817Steel, hardened
1 Piece(s)Available

10 Days

8M16 x 1,5591226859~ 8.5~ 28-1217Steel, hardened
1 Piece(s)Available

10 Days

10M16 x 1,5591226859~ 9.5~ 38-1217Steel, hardened
1 Piece(s)Available

10 Days

12M20 x 1,56815331059~ 11.5~ 40-1522Steel, hardened
1 Piece(s)Available

10 Days

6M12 x 1,548622654~ 6.5~ 19-614Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

6M12 x 1,548922654~ 6~ 25-914Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

8M16 x 1,559826859~ 8.5~ 26-817Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

8M16 x 1,5591226859~ 8.5~ 28-1217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

10M16 x 1,5591226859~ 9.5~ 38121217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

12M20 x 1,56815331059~ 11.5~ 40151522Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support