(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The flanges enable the plunger to be adjusted to right or left.
Part Number
Configured Part Number is shown.
Screw | Return Type | Rest Position | Knob | Main Body | Pin | Spring | Flange | (Lock Nut) | |||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |||
Fine Thread | FPXA | FPXY | 2017 Aluminum Alloy (Black Anodize) | 1213 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | 631 Stainless Steel | 1018 Carbon Steel | Trivalent Chromate | - | - |
FPXK | FPXR | 1018 Carbon Steel | Black Oxide |
Part Number |
FPXA8 |
Part Number | Pitch (Fine Thread) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | SW1 | SW2 | SR | A | W | P | d | Load (N) | |||
Type | M | Return Type | Rest Position | min. | max. | ||||||||||||||||
Returning FPXA FPXK Rest Position FPXY FPXR | 8 | 1 | 15 | 11.5 | 4 | 4 | 40 | 46 | 16 | 5 | 14 | 4 | 10 | 13 | 2 | 20 | 46 | 34 | 6 | 3 | 9 |
8L | 6 | 42 | 48 | 12 | |||||||||||||||||
10 | 1 | 18 | 13.8 | 5 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 12 | 17 | 2.5 | 20 | 48 | 36 | 5 | 11.5 | ||
10L | 8 | 48 | 53 | 16 | |||||||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 14 | 19 | 3 | 22 | 55 | 40 | 8 | 6.5 | 14.5 | |
12L | 10 | 58.5 | 64.5 | 20 | |||||||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 4 | 25 | 60 | 45 | 7.15 | 18 | ||
16L | 12 | 73 | 80.5 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Standard type | Mounting Method | Flange | Body Material | 1213 Carbon Steel |
---|---|---|---|---|---|
Pin Material | 1045 Carbon Steel | Knob | Presence | Body Surface Treatment | Black Oxide |
Surface Treatment of Pin | Black Oxide | Nose Heat Treatment | Hardening |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy