(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with Vibration Proof CL Standing Band 10t Rubber (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with Vibration Proof CL Standing Band 10t Rubber (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
· Vibration proof auxiliary standing band for outer surface-coated steel piping.
· Includes 10mm rubber.
· This product alone cannot visibly reduce vibration transmissivity.
· Made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10343-0012
A10343-0027
A10362-0018
A10362-0041
A10362-0126
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

17 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

11 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20A3/431.2
1 Piece(s)Available

9 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/225.7
1 Piece(s)Available

9 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

9 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A6170.2

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Compatible Pipe Type Coating Steel Pipe Rubber Thickness(mm) 10
Qty.(piece) 1

Additional Products in this Category

Tech Support