(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Supports - Paddle Shaped Legs

Pipe Supports - Paddle Shaped Legs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Supports - Paddle Shaped Legs
  • Pipe Supports - Paddle Shaped Legs
  • Volume Discount

Please use this for supporting pipes.

  • inCAD Components
Pipe Supports - Paddle Shaped Legs:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HGA1018 Carbon SteelTrivalent Chromate
HGAS304 Stainless Steel-

Specifications

Part Number
KBND25A
TGA2
Part NumberL
TypeNo.
HGA
HGAS
150
275
3100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGA1
HGA2
HGA3
HGAS1
HGAS2
HGAS3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
1 Piece(s)Available

8 Days or more

-50
1 Piece(s)Available

8 Days or more

-75
1 Piece(s)Available

8 Days or more

-100
1 Piece(s)Available

8 Days or more

-50
1 Piece(s)Available

8 Days or more

1075
1 Piece(s)Available

8 Days or more

10100

Loading...

  1. 1

More Information

[ ! ]For orders larger than indicated quantity, please request a quotation.

Example

Pipe Supports - Paddle Shaped Legs:Related Image
SGPPN (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.