(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Piping Lantern Vertical Band

Vertical Piping Lantern Vertical Band
  • Volume Discount

▪ Lantern-type standing band for use with SGP pipes

[Features]
▪ Lantern-type standing band for use with SGP pipes.
· Zinc Electroplated Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10326-0026
A10326-0045
A10326-0050
A10326-0064
A10326-0079
A10326-0083
A10326-0098
A10326-0115
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

13 Days or more

20~Less than 3020A3/427.2
1 Piece(s)Available

13 Days or more

30~Less than 4025A134
1 Piece(s)Available

13 Days or more

40~Less than 5032A1 1/442.7
1 Piece(s)Available

13 Days or more

40~Less than 5040A1 1/248.6
1 Piece(s)Available

13 Days or more

60~Less than 7050A260.5
1 Piece(s)Available

13 Days or more

70~Less than 8065A2 1/276.3
1 Piece(s)Available

13 Days or more

80~Less than 9080A389.1
1 Piece(s)Available

13 Days or more

100~Less than 200100A4114.3

Loading...

  1. 1

Basic Information

Types Vertical band Material Steel Compatible Pipe Type SGP Carbon Steel
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support