(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Supports - T-Shaped Leg

Pipe Supports - T-Shaped Leg

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Supports - T-Shaped Leg
  • Pipe Supports - T-Shaped Leg
  • Volume Discount
  • Spec Change
  • New Pricing

[Features]·A piping support. [Material]·Steel (SPHC), stainless steel (SUS304).

Pipe Supports - T-Shaped Leg:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
TGALow Carbon SteelTrivalent Chromate
TGAS304 Stainless Steel-

Specifications

Part Number
KBND25A
TGA2
Part NumberL(ℓ)
TypeNo.
TGA
TGAS
1S5026
16036
28056
310076
[ ! ] For orders of 1~29 pieces: Unit Price + Small Order Charge

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TGA1
TGA1S
TGA2
TGA3
TGAS1
TGAS1S
TGAS2
TGAS3
Part NumberMinimum order quantityVolume DiscountDays to Ship L
1 Piece(s)Available

8 Days or more

60
1 Piece(s)Available

8 Days or more

50
1 Piece(s)Available

8 Days or more

80
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

8 Days or more

60
1 Piece(s)Available

8 Days or more

50
1 Piece(s)Available

8 Days or more

80
1 Piece(s)Available

8 Days or more

100

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.