(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with One Hole welded T Support (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with One Hole welded T Support (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
· Mounting leg for standing band.
· Plate welding type.
· Space saving vertical pipe support can be achieved via combination with a hanging band.
· When using a hanging band, use an "A10368AP fitting" in order to prevent vibration.
· Plate is thick due to plate-press processing.
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10372-0014
A10372-0029
A10372-0033
A10372-0048
A10389-0011
A10389-0026
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Length H
(mm)
1 Piece(s)Available

11 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating30
1 Piece(s)Available

11 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating35
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating40
1 Piece(s)Available

11 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating45
1 Piece(s)Available

11 Days or more

[Stainless Steel] 304 Stainless SteelNo30
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo40

Loading...

  1. 1

Basic Information

Types Related Components Width(mm) 25 Qty.(piece) 1

Additional Products in this Category

Tech Support