(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pressure loss and air leakage countermeasures can be simultaneously performed. Made of brass for purge type urethane hose.
[Features]
· Full flow design: Maximize the performance of air tools and machines (can prevent pressure loss, flow rate loss, and air leak at the same time).
· Reduces air leakage caused by plug damage and hardening of the packaging, etc.
· One-touch connection: Pressureless connection.
· The purge-type design prevents hose whipping and recoil during tool removal, thanks to secondary (hose, tool, etc.) residual pressure removal function.
· Safety lock mechanism: The lever opens only if the plug is inserted.
· Plug cannot be disconnected until air is blocked with the lever.
· Threaded part sealing (R thread): Can be used for piping as-is because the threaded part has been sealed.
Part Number
Configured Part Number is shown.
Part Number |
---|
MFXP-6.5H-B |
MFXP-8H-B |
MFXP-8MH-B |
MFXP-10MH-B |
MFXP-11H-B |
MFXP-16H-B |
Part Number |
---|
Loading...
Type | Standard | Body Material | Brass | Adhesive Materials | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1.5 | Specifications | Purging Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy