(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax W Series (for water Supply Pipes) Socket Nut Type

Joplax W Series (for water Supply Pipes) Socket Nut Type
  • Volume Discount

Lightweight plastic joint for water piping. Can be easily desorbed with one-touch connection method.

[Features]
· Lightweight plastic joint safe for water piping.
· Lightweight and workable with high corrosion resistance.
· Widely used for built-in water filters.
· One-touch connection type for easy insertion/removal.
· [Products compliant with the Food Sanitation Laws of Japan] have been used for the water contact element sealing, packing material and lubricant (grease).
· All parts are made with stainless steel. Excellent rust resistance.
· Safety locking mechanism included

Part Number

Configured Part Number is shown.

Part Number
TN-5WR
TN-6.5WR
TN-8WR
TN-8.5WR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)
5 Piece(s)Available

9 Days or more

5×8
1 Piece(s)Available

9 Days or more

6.5×10
1 Piece(s)Available

9 Days or more

8×12
1 Piece(s)Available

9 Days or more

8.5×12.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Nut Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support