(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cam-Lock 633 Series Coupler 633-CT Hose Shank

Cam-Lock 633 Series Coupler 633-CT Hose Shank
  • Volume Discount

Easily attachable/detachable Toyox coupler.
[Features]
· A somewhat thin hose shank with a nipple diameter that facilitates hose insertion.
· Easy attachment/detachment, no matter where the alignment is made, allowing connection work time to be drastically saved, and labor costs to be reduced.
· High safety is maintained because of high airtightness and no abrasion or insufficient screw-in the thread connection method.
· Manufactured by strict A-A-59326 (MIL-C-27487), with excellent durability, pressure-resistance, heat resistance and corrosion-resistance.
[Applications]
· Fittings for factory equipment piping and for assembling various machines.

Part Number

Configured Part Number is shown.

Part Number
633-CT-1-1/2-AL
633-CT-2-1/2-AL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal diameter inch Reference Operating Pressure Range (at 23°C)
(MPa)
1 Piece(s)Available

8 Days or more

101 1/2-0.1~1.8
1 Piece(s)Available

10 Days or more

102 1/2-0.1~1.1

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Alloy Gasket material Buna-N
Applicable Fluid Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas Adapter / Coupler Coupler Valve Structure Double passages opening type
Thread Type Hose shank (nipple diameter is somewhat narrow type) Operating Environment, Applications Standard

Additional Products in this Category

Tech Support