(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Body Material: Special Carbon Steel
•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Compatible Fluid: Oil
•Operating Temperature Range (?): -20::80
Part Number
Configured Part Number is shown.
Part Number |
QBPFC3 |
Part Number | Rc (PT) | L | A | E | H | |
Type | No. | |||||
QBPHTP | 2 | 1/4 | 72 | 36 | 13 | 27 |
3 | 3/8 | 72 | 36 | 13 | 27 | |
4 | 1/2 | 82.5 | 40.5 | 18 | 32 | |
6 | 3/4 | 90 | 44.5 | 18 | 41 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
QBPHTP2 |
QBPHTP3 |
QBPHTP4 |
QBPHTP6 |
Part Number |
---|
Loading...
Type | Standard | Material | Special Carbon Steel | Applicable Fluid | Oil |
---|---|---|---|---|---|
Male/Female | Plugs | Valve Structure | Double passages opening closing type | Thread Type | Female Threaded Tapped |
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::80 | Max. Operating Pressure(MPa) | ::34.3 |
Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy