(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Unique UNIC Type Plug MP Type

Unique UNIC Type Plug MP Type
  • Volume Discount

Large flow rate type (004/006/008) couplers are also available.

[Features]
· Liquids flow from socket side to plug side.
· Separating the socket and pipe after coupling is very easy.
· If used for air piping, compressor life will be extended and power consumption will be reduced.
· A type with very high flow rate (004006008 type) is also available.
· Steel is suitable for air, and brass and stainless steel are suitable for water.
· Different materials and sizes are available as standard options to support a wide range of applications.

PDF

Part Number

Configured Part Number is shown.

MP02-SS-N

 
Part Number
MP02-SS-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Standard Body Material Steel Seal Material No
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Threaded Operating Environment/Applications Standard Operating Pressure Range(MPa) 0::1.47
Type of Connection Thread T R1/4 Minimum Sectional Area(mm2) 44 Flow rate type Standard

Please check the type/dimensions/specifications of the part MP02-SS-N in the Unique UNIC Type Plug MP Type series.

Additional Products in this Category

Tech Support