(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Touch Connector FUJI, H Type, Single Tabular (Part Numbers)

Touch Connector FUJI, H Type, Single Tabular
  • Volume Discount

[Features]
· This new fitting has a protection sleeve which prevents weld spatter from adhering around the release level.
· Most one touch connectors have a plastic release ring only and they are often damaged by weld spatter

PDF

Part Number

Configured Part Number is shown.

12-03S1-H

 
Part Number
12-03S1-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Elbow Elbows Single banjo
Operating Temperature -5::60 Tube Size 1(φ) 12 Thread Size T R3/8

Please check the type/dimensions/specifications of the part 12-03S1-H in the Touch Connector FUJI, H Type, Single Tabular series.

Additional Products in this Category

Tech Support