(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Branch Union Y

for General Piping, Tube Fitting Mini-Type Branch Union Y
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PYJ1/8M
PYJ3M
PYJ4M
PYJ4MW
PYJ6M
PYJ6MW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

14 Days or more

3.23.2Standard Specifications
10 Piece(s)Available

14 Days or more

33Standard Specifications
1 Piece(s)Available

8 Days or more

44Standard Specifications
10 Piece(s)Available

14 Days or more

44Light Gray Specification
1 Piece(s)Available

8 Days or more

66Standard Specifications
10 Piece(s)Available

14 Days or more

66Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Socket and reducer Sockets, Reducers Union Y Branch Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support