(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PP resin is used for the main body material, making it ideal for clean environments.
[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· Polypropylene or SUS304 can be selected for the screw element.
· EPDM is utilized in the seal. Other options include FKM and NBR.
· Oil-free specifications.
· Plastic body is clear colored to allow water flow to be observed.
· Selectable from two packaging specifications--normal packaging and clean room packaging--depending on the specific application.
Part Number
Configured Part Number is shown.
Part Number |
---|
PPY4 |
PPY4C |
PPY4F |
PPY4FC |
PPY6 |
PPY6C |
PPY6F |
PPY6FC |
PPY8 |
PPY8C |
PPY8F |
PPY8FC |
PPY10 |
PPY10C |
PPY10F |
PPY10FC |
PPY12 |
PPY12C |
PPY12F |
PPY12FC |
Loading...
Type | One-Touch Couplings | Body Material | PP Resin | Application | Clean circumstance / Foods・Drug-Related |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas | Fitting Type | Union with same diameter | Union, Equal Dia. | Union Y |
Operating Temperature | 0::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy