(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Body Material: Steel
•Thread Type: Threaded Type
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::80
Part Number
Configured Part Number is shown.
Part Number |
KSCPM10 |
Part Number | Thread Dia. T | (L) | C | D | Wrench Flats H | d | Mass (g) | |
Type | No. | |||||||
KSCPM | 10 | R 1/8 | 31 | 15 | - | 12 | 6 | 12 |
20 | R 1/4 | 34 | 15 | 18.5 | 17 | 6 | 22.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Seal Material | Operating Temperature Range | Applicable Fluid | Max. Operating Pressure MPa (kgf/cm2) | Pressure Resistance MPa (kgf/cm2) |
Nitrile Rubber (NBR Nitrile Rubber ) | -20°C~80°C | Air | 1.0 (10) | 1.5 (15) |
Type | Standard | Material | Steel | Applicable Fluid | Air |
---|---|---|---|---|---|
Male/Female | Plugs | Thread Type | Threaded Type | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -20::80 | Max. Operating Pressure(MPa) | ::1.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy