(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· Socket can be attached/removed with the long sleeve method while the plug is embedded to a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive applications of molds.
Part Number
Configured Part Number is shown.
KC-02SM
Type | Standard | Body Material | Brass C3604 | Adhesive Materials | Viton |
---|---|---|---|---|---|
Applicable Fluid | Water | Male/Female | Socket (female) | Thread Type | Threaded Type |
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::180 | Operating Pressure Range(MPa) | 0::1 |
Dimension L(mm) | 51 | Dimension d (φ)(mm) | 6 | Mounting Screw Size | Rc1/4 |
Please check the type/dimensions/specifications of the part KC-02SM in the KC Series Socket SM Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy