(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax W Series (for Use with water Pipes), Socket (Fluorine Rubber Specification), Male Thread Type

Joplax W Series (for Use with water Pipes), Socket (Fluorine Rubber Specification), Male Thread Type
  • Volume Discount

Lightweight plastic joints for water piping. It is excellent in chemical resistance because fluorine rubber is used for all the sealing materials.

Part Number

Configured Part Number is shown.

Part Number
TSV-2NR
TSV-3NR
TSV-4NR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

9 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
5 Piece(s)Available

6 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials Fluorine Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support