(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Purge Nut Plug with Rotary Function

Purge Nut Plug with Rotary Function
  • Volume Discount

This plug reduces the unpleasant sound that occurs when separating from the socket. Noise reduction of 15% during air exhaust.
Rotary function: The swivel function prevents the hose from kinking.

Part Number

Configured Part Number is shown.

Part Number
65-PRB-P
80-PRB-P
85-PRB-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose
1 Piece(s)Available

11 Days or more

106.5×10.0
1 Piece(s)Available

11 Days or more

108.0×12.0
1 Piece(s)Available

11 Days or more

108.5×12.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Nut Tightening Operating Environment, Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Maximum Operating Pressure (MPa) 1.5

Additional Products in this Category

Tech Support