(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· One touch nipple F type featuring easy insertion and removal
Part Number
Configured Part Number is shown.
Part Number |
---|
C4P-5H |
C4P-6H |
C4P-6.5H |
C4P-8H |
C4P-11H |
Part Number |
---|
Loading...
Type | Standard | Body Material | Steel with Nickel Plating | Adhesive Materials | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1.5 | Specifications | Nipple | O-Ring | No |
Flow Rate Control | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy