(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Doppler ES Series (for AIR) Sockets (Silicon-Free) Male Threaded Type

Doppler ES Series (for AIR) Sockets (Silicon-Free) Male Threaded Type
  • Volume Discount

[Features]
· A standard lightweight plastic joint. No oils or grease are used. Therefore, this joint is optimally suited for painting/coating lines.
· A one-touch connection for making work easier. Simple to attach/detach by a one-touch connection.
· Safety locking mechanism.
· Utilizes a superior anti-shock engineering plastic.
· The JOPLA Series sockets are made of lightweight plastic. These fittings can be combined regardless of shape and size.
· *We recommended using combinations within the same Series.

Part Number

Configured Part Number is shown.

Part Number
TS-2NRS
TS-3NRS
TS-4NRS
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

66 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
1 Piece(s)Available

8 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material PPE+PA Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support