(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· As with the NL series, there is no need to operate the master valve every time the plug is attached/removed because the automatic opening and closing valve built into the socket opens/closes as the plug is attached/removed.
· Can be easily and reliably connected with a one-touch operation by just inserting the plug into the socket.
· YNL one-touch socket and standard NL series plug are used.
· Cannot be used in water because the socket main body is only available in steel.
· Both socket and plug are available for male screw connection, female screw connection, hose connection, and urethane hose connection, which can be combined freely.
· For use with air only.
Part Number
Configured Part Number is shown.
Part Number |
---|
YNL-22SH-STL-NBR |
YNL-23SH-STL-NBR |
YNL-24SH-STL-NBR |
Part Number |
---|
Loading...
Type | Standard | Body Material | Steel SC (chrome plating) | Adhesive Materials | Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | For hose mounting | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::80 |
Operating Pressure Range(MPa) | 0::2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy