(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KC Series Plug PF Type

KC Series Plug PF Type
  • Volume Discount

[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive mold applications.

Part Number

Configured Part Number is shown.

Part Number
KC-01PF
KC-02PF
KC-03PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension L
(mm)
Mounting Screw Size
1 Piece(s)Available

13 Days or more

28R1/8
1 Piece(s)Available

9 Days or more

31R1/4
1 Piece(s)Available

9 Days or more

32R3/8

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass C3604 Applicable Fluid Water
Male/Female Plug (Male) Thread Type Female Threaded Tapped Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::180 Operating Pressure Range(MPa) 0::1 Dimension d (φ)(mm) 6

Additional Products in this Category

Tech Support