(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS Coupling Nipple M Type (C4P-03M)

CHS Coupling Nipple M Type C4P-03M
  • Volume Discount

As a one touch type, the nipple M type can be inserted/removed.

[Features]
· The one-touch design allows easy plugging and unplugging.
· Wide lineup including a nut type for hose and male/female screw type to a free-angle type.
· Reduced air leak caused by plug scratches, packing hardening, etc.
· Screw part sealing (R screw): Can be used for piping as is because of the screw part has been sealed

PDF

Part Number

Configured Part Number is shown.

C4P-03M

 
Part Number
C4P-03M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
Connection parts
1 Piece(s)Available

8 Days or more

R3/842R3/8

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Nipple O-Ring No
Flow Rate Control No With Sealing Thread Presence

Please check the type/dimensions/specifications of the part C4P-03M in the CHS Coupling Nipple M Type series.

Products like this...

Part Number
C4P-01M
C4P-02M
C4P-04M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
Connection parts
1 Piece(s)Available

13 Days or more

R1/837R1/8
1 Piece(s)Available

8 Days or more

R1/441R1/4
1 Piece(s)Available

13 Days or more

R1/248R1/2

Additional Products in this Category

Tech Support