(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Valve One Touch Joint Socket Female Threads

High Valve One Touch Joint Socket Female Threads
  • Volume Discount

Lightweight and ultra-small one-touch joint. Socket includes female threading.

[Features]
· Lightweight, ultra-small and easy-to-use coupling.
· Two types are available: aluminum and brass.
· Structure is resistant to removal due to dragging as the sleeve is pulled to the plug side.

PDF

Part Number

Configured Part Number is shown.

Part Number
H-2MS
H-3MS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

8 Days or more

Rc1/456
1 Piece(s)Available

13 Days or more

Rc3/860
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Applicable Fluid Compressed Air
Thread Type Female Threaded Tapped Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1 Specifications Socket

Additional Products in this Category

Tech Support