(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Coupling, Small One-Touch Coupling MS Type

Junron One-Touch Coupling, Small One-Touch Coupling MS Type
  • Volume Discount

A one-touch removable coupling. Sealed with an O-ring, providing excellent durability against vibration or shock when the coupling is removed. Small, strong, and features excellent distribution. Automatically opens and closes when attached/removed on the socket side.

Part Number

Configured Part Number is shown.

Part Number
MS-F1/4
MS-M1/4
MS-M3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type S
(mm)
Thread Size
1 Piece(s)Available

8 Days or more

Female Threaded Tapped16Rc1/4
1 Piece(s)Available

12 Days or more

Threaded Type14R1/8
1 Piece(s)Available

12 Days or more

Threaded Type17R3/8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type S
(mm)
Thread Size

Loading...

  1. 1

Basic Information

Type Standard Material of O-Ring Fluorine Rubber Applicable Fluid Air
Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard
Operating Temperature Range(℃) 0::60 Operating Pressure(MPa) ::0.88

Additional Products in this Category

Tech Support