(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Q.D.C. 101 Series Coupler Female Threaded Type 101C4-F

Q.D.C. 101 Series Coupler Female Threaded Type 101C4-F
  • Volume Discount

Connecting the coupler side and nipple side of the 101C4-F automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple; simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler valve will automatically open.
· Our product lineup includes items made with SU304 (production per order).
· Line up of parts with integrated Push One fittings is available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101C4-2F
101C4-4F
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (Rc)
1 Piece(s)Available

8 Days or more

1/8
1 Piece(s)Available

8 Days or more

1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Coupler Valve Structure Single Passage Opening Closing Type
Thread Type Female Thread Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Additional Products in this Category

Tech Support