(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

NL Series Nut Coupling PB (SC)

NL Series Nut Coupling PB (SC)
  • Volume Discount

[Features]
· No need to operate the master valve every time the plug is attached/removed because the automatic opening and closing valve built into the socket opens/closes as the plug is attached/removed.
· Both socket and plug are available for male screw connection, female screw connection, and hose connection, which can be combined freely.
· The box portions of NL21 to NL24 with the same dimensions are compatible with each other.
· NL44 to NL4B are also compatible.
· The main materials include steel, brass, and stainless steel, and the key steel parts are hardened to ensure excellent durability and abrasion resistance.
· Wide variety of products available, such as various factory piping and hydro-pneumatic tool hose connections, suitable for a wide range of operating conditions and applications.

Part Number

Configured Part Number is shown.

Part Number
NL-22PB-STL
NL-23PB-STL
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Hose Size, Inner Diameter
(mm)
Applicable Hose Size, Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

φ6.5φ10
1 Piece(s)Available

8 Days or more

φ8.5φ12.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel SC (chrome plating) Applicable Fluid Air / Oil
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Thread Type Nut Tightening Type
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Operating Pressure Range(MPa) 0::2

Additional Products in this Category

Tech Support