(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Series Socket SF Type

AC Series Socket SF Type
  • Volume Discount

[Features]
· Lightweight design suitable for manual connection of hand tools, etc.
· Can be easily and reliably connected with one-touch operation by just inserting the plug into the socket.
· Not usable in water, because the main body is available only in steel.
· Applicable fluid is air only.

Part Number

Configured Part Number is shown.

AC-02SF

Part Number
AC-02SF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel (SUM24L) Adhesive Materials Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::1.5 Dimension L(mm) 47.5 Dimension d (φ)(mm) 7
Mounting Screw Size R1/4

Please check the type/dimensions/specifications of the part AC-02SF in the AC Series Socket SF Type series.

Additional Products in this Category

Tech Support