(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unique UNIC Type Socket FS Type (Part Numbers)

Unique UNIC Type Socket FS Type
  • Volume Discount

Large flow rate type (004/006/008) couplers are also available.

[Features]
· Liquids flow from socket side to plug side.
· Separating the socket and pipe after coupling is very easy.
· If used for air piping, compressor life will be extended and power consumption will be reduced.
· A type with very high flow rate (004006008 type) is also available.
· Steel is suitable for air, and brass and stainless steel are suitable for water.
· Different materials and sizes are available as standard options to support a wide range of applications.

PDF

Part Number

Configured Part Number is shown.

FS-02-SUS

 
Part Number
FS-02-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Standard Body Material Stainless Steel (304 Stainless Steel) Seal Material Nitrile Rubber
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Female Threaded Operating Environment/Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::1.47 Type of Connection Thread T Rc1/4 Minimum Sectional Area(mm2) 64
Flow rate type Standard

Please check the type/dimensions/specifications of the part FS-02-SUS in the Unique UNIC Type Socket FS Type series.

Additional Products in this Category

Tech Support