(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Deals simultaneously with pressure loss, air leakage, and flow-rate loss. A brass, purged type female thread.
[Features]
· Full flow design: Maximizes the performance of air tools and machines (simultaneously prevents pressure loss, flow-rate loss, and air leakage).
· Protects against air leakage: Reduces air leakage caused by plug damage or hardening of the packaging etc.
· Single action connection: Zero-pressure connection.
· The purge type design prevents hose lashing and recoil during tool removal, thanks to the secondary (hose, tool, etc.) residual pressure removal function.
· Safety lock mechanism: the lever opens only if the plug is inserted.
· Plug can not be disconnected until the air is blocked with the lever.
· Sealed threaded part (R thread): can be used for piping as-is because the threaded part has been sealed
Part Number
Configured Part Number is shown.
Part Number |
---|
MFXP-02F-B |
MFXP-03F-B |
MFXP-04F-B |
Part Number |
---|
Loading...
Type | Standard | Body Material | Brass | Adhesive Materials | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1.5 | Specifications | Purging Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy