(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TS Series Socket SH Type

TS Series Socket SH Type
  • Volume Discount

[Features]
· A two-way opening type coupling without a valve mechanism in the socket or plug.
· Optimally suited for plumbing lines where it is not necessary to shut off the flow of fluid when separating the socket and plug.
· The internal structure generates less flow rate resistance, which results in less pressure loss. Therefore, this product is suitable for pipes using viscous fluids, steam, and powders, etc.
· Both the socket and plug are available for combining freely with male and female thread, and hose connections.
· We offer various products of nominal diameters, main body materials, and O-ring material connection methods, etc.
· You can choose to match your application and use conditions

Part Number

Configured Part Number is shown.

Part Number
TS-1SH-BRS-FMP
TS-1SH-SUS-FMP
TS-2SH-BRS-FMP
TS-2SH-SUS-FMP
TS-3SH-BRS-FMP
TS-3SH-SUS-FMP
TS-4SH-BRS-FMP
TS-4SH-SUS-FMP
TS-6SH-BRS-FMP
TS-6SH-SUS-FMP
TS-8SH-BRS-FMP
TS-8SH-SUS-FMP
TS-10SH-BRS-FMP
TS-10SH-SUS-FMP
TS-12SH-BRS-FMP
TS-12SH-SUS-FMP
TS-16SH-BRS-FMP
TS-16SH-SUS-FMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.54231/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~104231/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.55751/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~105751/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.56273/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~106273/8"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.571101/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1071101/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~4.584153/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.584153/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~4.599191"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.599191"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~3119261-1/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~4119261-1/4"
1 Piece(s)Available

19 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~3125321-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~4125321-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~2.3141402"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~3141402"

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Viton Male/Female Socket (female)
Valve Structure Double passages opening Thread Type For hose mounting Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments
Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support