(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard lightweight plastic joints. Optimal for paint lines and similar uses because oil and silicon grease are not used.
[Features]
· Work comfortably with one-touch connection.
· Easy removal using one-touch connection.
· Safety locking mechanism.
· Uses engineering plastic, which has superior shock resistance.
· The sockets and plugs of the Jopla series, which are lightweight and made of plastic, can be combined regardless of the connection shape and size.
* It is recommended to combine products within the same series.
Loading...
Type | Standard | Body Material | PPE+PA | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Socket | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Nut Type | Operating Environment, Applications | Standard | Normal Operating Pressure | 0.98MPa or Less |
Operating Temperature Range(℃) | 0~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy