(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TS Series Plug PF Type

TS Series Plug PF Type
  • Volume Discount

Both the socket side and plug side adopt a two-way opening type coupling that does not have a valve mechanism. Optimal for piping lines not requiring fluid be shutoff when separating the socket and plug.

[Features]
-The internal structure of this piping path is flow-resistant, optimum for the pipe path, which does not require fluid blocking when removing socket and plug. Consequently, minimal pressure is lost, optimal for piping for flow rate, vapor and powder with a high coefficient and both draw-socket and plug have male screw connection, female screw connection and hose connection, allowing for any combination of use.
-Many types are available to suit various conditions of use, such as for nominal diameter, main body material, O-ring material connection method.

Part Number

Configured Part Number is shown.

Part Number
TS-1PF-BRS
TS-1PF-SUS
TS-2PF-BRS
TS-2PF-SUS
TS-3PF-BRS
TS-3PF-SUS
TS-4PF-SUS
TS-6PF-BRS
TS-6PF-SUS
TS-8PF-BRS
TS-8PF-SUS
TS-10PF-BRS
TS-10PF-SUS
TS-12PF-BRS
TS-12PF-SUS
TS-16PF-BRS
TS-16PF-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.52551/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~102551/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.53271/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~103271/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.538103/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~1038103/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~1044131/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.550173/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.550173/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~4.559261"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.559261"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~364321-1/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~464321-1/4"
1 Piece(s)Available

19 Days or more

Brass C3604Water / Water Vapor / Oil0~375381-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~475381-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~2.383502"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~383502"

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Double passages opening
Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support