(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Valve One Touch Joint, Socket, Male Thread

High Valve One Touch Joint, Socket, Male Thread
  • Volume Discount

Lightweight and ultra-small One-Touch joint. Male thread type socket.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-20S
H-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

8 Days or more

R1/456
1 Piece(s)Available

8 Days or more

R3/860

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Applicable Fluid Compressed Air
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1 Specifications Socket

Additional Products in this Category

Tech Support