(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Drive Type] Hex Socket
[Basic Shape] Standard (Round)
[Material] SCM435/SCM440
[Surface Treatment] Special Anti-Rust Film
[Thread Ridge Type] Metric coarse
[Additional Shapes] Standard
[Application] Standard
[Nominal Thread (M)] 2.5 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30 36
[Pitch (mm)] 0.45 0.5 0.7 0.8 1 1.25 1.5 1.75 2 2.5 3 3.5 4
[Strength Class (Steel)] 10.9 12.9
[Screw Type] Fully Threaded, Partially Threaded
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | SCM435/SCM440 |
---|---|---|---|---|---|
Surface Treatment | Special Anti-rusting Film | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy