(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Eco SD-C (Part Numbers)

TAC Eco SD-C

Inner and outer diameter flat types for non-PVC hoses. It has excellent heat resistance and flexibility, enabling its use for food-related applications. Semi-transparent design enables checking of material being transported.

[Features]
· Can be used for food applications.* Not suited for transporting food or fluids that contain oil.
· Compliant to Health, Labor and Welfare Ministry Notification No. 201 Food Sanitation Laws (the item of the dissolution test (heptane) for oil and fat and fatty food has been excluded).
It has achieved excellent heat resistance and flexibility.
As it can use hot water cleaning and can be washed in 95 percent ethanol, it is very hygienic. (Perform hot water cleaning at temperatures of 80°C with pressure of 0.1 Mpa or less, and a pressurization time of within 3 minutes).
· It is lightweight with high abrasion resistance. Both inside and outside surfaces are smooth. Semi-transparent design enables checking of material being transported.

PDF

Part Number

Configured Part Number is shown.

Part Number
22182-38-[1-50/1]
22182-50-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

14 Days or more

1046382401 1/20.301 ~ 50
1 Piece(s)

14 Days or more

1060.65036020.201 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Special Compounded Elastomer polypropylene
Color Translucent Properties Abrasion Resistance / Heat resistant / Transparency / Flexibility Use Temperature Range, Suction(℃) 0~50
Operating Temperature Range, Delivery Discharge(℃) 0~50

Additional Products in this Category

Tech Support