(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Food, Steam Hose for Netted Food

Hose for Food, Steam Hose for Netted Food

•Compatible Fluid: vapor
•Color: White line in gray
•Max. Operating Temperature (?): 130
•Specification: Conforms to Food Sanitation Laws
•Feature: Moisture Resistance

Part Number

Configured Part Number is shown.

Part Number
LFS-16-[1-100/1]M
LFS-19-[1-100/1]M
LFS-25-[1-80/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Bending Radius(Normal Temperature)
(mm)
Allowable Pressure at Ambient Temperature
(MPa)
Length
(m)
1 Piece(s)

12 Days or more

28161900.601 ~ 100
1 Piece(s)

13 Days or more

34192000.801 ~ 100
1 Piece(s)

13 Days or more

43252500.801 ~ 80

Loading...

  1. 1

Basic Information

Applicable Fluid Steam Mounting Metal Pieces(Fittings etc.,) No Color White line in gray
Properties Pressure Resistance / Heat resistant / Flexibility / Other Features Max. Operating Temperature(℃) 130 Specifications Conforms to Food Sanitation Laws
Other Features Moisture Resistance

Additional Products in this Category

Tech Support