(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOYORON Hose

TOYORON Hose

Click this image to zoom it.

Move the mouse over the image to zoom

  • TOYORON Hose
  • TOYORON Hose
  • Volume Discount

[Features] · A pressure-resistant, multi-purpose, and soft PVC pressure feeding resin hose.
      · Can be used for a wide range of liquids, including water, chemicals, air, oil (mineral oil), and powders (other than food).
      · More transparent than a rubber hose, allowing for easy verification of its contents.
      · Lightweight, excellent flexibility and longer life than a rubber hose.
      · Available with internal diameters of φ4 to φ75, enabling use with thicker sizes.
      · Easy-to-cut and with fittings that can be easily inserted, enabling for more efficient piping work.
[Materials] Main material: Soft polyvinyl chloride; Reinforcement: Polyester fiber
[Related MISUMI services] "Cutting" service. Same Day Shipping for "1 m." → For more information,

(i)Caution

  • Do not use this valve for fuels (such as heavy oil, diesel, kerosene, and gasoline), solvents, and food, beverage, and medical applications (medical and pharmaceutical).

Part Number

Configured Part Number is shown.

Part Number
TR-4
TR-6
TR-6-L1
TR-6-L2
TR-6-L3
TR-6-L4
TR-6-L5
TR-6-L6
TR-6-L7
TR-6-L8
TR-6-L9
TR-6-L10
TR-6-L11
TR-6-L12
TR-6-L13
TR-6-L14
TR-6-L15
TR-6-L16
TR-6-L17
TR-6-L18
TR-6-L19
TR-6-L20
TR-6-L21
TR-6-L22
TR-6-L23
TR-6-L24
TR-6-L25
TR-6-L26
TR-6-L27
TR-6-L28
TR-6-L29
TR-6-L30
TR-6-L31
TR-6-L32
TR-6-L33
TR-6-L34
TR-6-L35
TR-6-L36
TR-6-L37
TR-6-L38
TR-6-L39
TR-6-L40
TR-6-L41
TR-6-L42
TR-6-L43
TR-6-L44
TR-6-L45
TR-6-L46
TR-6-L47
TR-6-L48
TR-6-L49
TR-6-L50
TR-6-L51
TR-6-L52
TR-6-L53
TR-6-L54
TR-6-L55
TR-6-L56
TR-6-L57
TR-6-L58
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

8 Days or more

100~19415100
1 Piece(s)Available

10 Days or more

100~111620100
1 Piece(s)Available

8 Days or more

100~1116201
1 Piece(s)Available

8 Days or more

100~1116202
1 Piece(s)Available

8 Days or more

100~1116203
1 Piece(s)Available

11 Days or more

100~1116204
1 Piece(s)Available

8 Days or more

100~1116205
1 Piece(s)Available

11 Days or more

100~1116206
1 Piece(s)Available

11 Days or more

100~1116207
1 Piece(s)Available

11 Days or more

100~1116208
1 Piece(s)Available

11 Days or more

100~1116209
1 Piece(s)Available

8 Days or more

100~11162010
1 Piece(s)Available

11 Days or more

100~11162011
1 Piece(s)Available

11 Days or more

100~11162012
1 Piece(s)Available

11 Days or more

100~11162013
1 Piece(s)Available

11 Days or more

100~11162014
1 Piece(s)Available

11 Days or more

100~11162015
1 Piece(s)Available

11 Days or more

100~11162016
1 Piece(s)Available

11 Days or more

100~11162017
1 Piece(s)Available

11 Days or more

100~11162018
1 Piece(s)Available

11 Days or more

100~11162019
1 Piece(s)Available

8 Days or more

100~11162020
1 Piece(s)Available

11 Days or more

100~11162021
1 Piece(s)Available

11 Days or more

100~11162022
1 Piece(s)Available

11 Days or more

100~11162023
1 Piece(s)Available

11 Days or more

100~11162024
1 Piece(s)Available

11 Days or more

100~11162025
1 Piece(s)Available

11 Days or more

100~11162026
1 Piece(s)Available

11 Days or more

100~11162027
1 Piece(s)Available

11 Days or more

100~11162028
1 Piece(s)Available

11 Days or more

100~11162029
1 Piece(s)Available

11 Days or more

100~11162030
1 Piece(s)Available

11 Days or more

100~11162031
1 Piece(s)Available

11 Days or more

100~11162032
1 Piece(s)Available

11 Days or more

100~11162033
1 Piece(s)Available

11 Days or more

100~11162034
1 Piece(s)Available

11 Days or more

100~11162035
1 Piece(s)Available

11 Days or more

100~11162036
1 Piece(s)Available

11 Days or more

100~11162037
1 Piece(s)Available

11 Days or more

100~11162038
1 Piece(s)Available

11 Days or more

100~11162039
1 Piece(s)Available

11 Days or more

100~11162040
1 Piece(s)Available

11 Days or more

100~11162041
1 Piece(s)Available

11 Days or more

100~11162042
1 Piece(s)Available

11 Days or more

100~11162043
1 Piece(s)Available

11 Days or more

100~11162044
1 Piece(s)Available

11 Days or more

100~11162045
1 Piece(s)Available

11 Days or more

100~11162046
1 Piece(s)Available

11 Days or more

100~11162047
1 Piece(s)Available

11 Days or more

100~11162048
1 Piece(s)Available

11 Days or more

100~11162049
1 Piece(s)Available

11 Days or more

100~11162050
1 Piece(s)Available

11 Days or more

100~11162051
1 Piece(s)Available

11 Days or more

100~11162052
1 Piece(s)Available

11 Days or more

100~11162053
1 Piece(s)Available

11 Days or more

100~11162054
1 Piece(s)Available

11 Days or more

100~11162055
1 Piece(s)Available

11 Days or more

100~11162056
1 Piece(s)Available

11 Days or more

100~11162057
1 Piece(s)Available

11 Days or more

100~11162058

Loading...

Basic Information

Applicable Fluid Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Blue Transparent Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support