(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For ventilator ducts and air conditioning in housing, apartments, stores, etc. Flexible, bendable piping for easy use in narrow spaces. Can be shortened to around 1/5 of its original length for compact storage.
[Features]
· Superior in terms of flexibility and bending properties, so it can be laid in narrow spaces.
· TAC Duct Aluminum can be compressed to 1/5 of its original length, while TAC Duct Aluminum 2 can be compressed to 1/10 of its original length, allowing compact, space-saving storage.
· Repeatedly bendable. Excellent heat resistance (up to 80°C)
Part Number |
---|
21102-38-5 |
21102-50-5 |
21102-65-5 |
21102-75-5 |
21102-100-5 |
21102-117-5 |
21102-125-5 |
21102-150-5 |
21102-175-5 |
21102-200-5 |
21102-250-5 |
21102-300-5 |
Loading...
Material | Aluminum Foil (Laminated) + Hard Steel Line | Properties | Standard / Heat resistant | Cutting Service Usage | No |
---|---|---|---|---|---|
Color | Metallic color | Applicable Fluid | Air | Operating Temperature Range(℃) | -20::80 |
Length(m) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy