(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Vinyl, Oil-Resistant, DC-O Series

Duct Hose - Vinyl, Oil-Resistant, DC-O Series

Has little internal resistance, therefore allowing for substantial transport capacity. Made from special oil-resistant vinyl chloride for excellent resistance to lubricating oil, cutting oil, and other oils. Cutting and mounting are easy and piping work can be performed easily.

Part Number

Configured Part Number is shown.

Part Number
DC-O-075-[1-30/1]
DC-O-100-[1-30/1]
DC-O-150-[1-20/1]
DC-O-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)
1 Piece(s)

18 Days or more

86.476.40.04751 ~ 3075(3)
1 Piece(s)

18 Days or more

112.2101.60.031001 ~ 30100(4)
1 Piece(s)

63 Days or more

164.8152.40.021501 ~ 20150(6)
1 Piece(s)

18 Days or more

217.1203.70.012001 ~ 20200(8)

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Properties Standard / Oil Resistance Cutting Service Usage Presence
Color Gray + Black Applicable Fluid Machining Oil / Lubricant / Air / Oil Mist

Additional Products in this Category

Tech Support