(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Duct Hose - Flexible, Zinc Plated Steel, FZ Series

Duct Hose - Flexible, Zinc Plated Steel, FZ Series
  • Volume Discount

Thin zinc plating steel plate flexible duct. It has been compressed to 1 m: Extend it before use. [Please study the safety precautions in the catalog.] Sold individually, starting from one unit.

Part Number

Configured Part Number is shown.

Part Number
FZ-A-FZC-100
FZ-A-FZC-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter
(φ)
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

11 Days or more

125

Loading...

  1. 1

Basic Information

Material Steel plate Properties Flame Resistance / Flexibility Cutting Service Usage No
Color Gray Length(m) 1 Other features details Excellent workability

Additional Products in this Category

Tech Support