(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HB Fitting Elbow

HB Fitting Elbow
  • Volume Discount

Use the HB fitting for coupling feed water pipes, piping connected water supplies, transporting fire extinguishing equipment with inert gases (carbon dioxide), and other piping subject to Schedules 40 and 80 of JIS G 3454, carbon steel tube for pressure services.

PDF

Part Number

Configured Part Number is shown.

Part Number
HBL-20A-W
HBL-25A-W
HBL-32A-W
HBL-40A-W
HBL-50A-W
HBL-65A-W
HBL-80A-W
HBL-100A-W
HBRL-80X65A-W
HBRL-100X65A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-3/4B(20A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-1B(25A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/4B(32A)-
1 Piece(s)Available

13 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/2B(40A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-2B(50A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-2 1/2B(65A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-3B(80A)-
1 Piece(s)Available

11 Days or more

Screw⇔Screw Same Diameter・Different Type-4B(100A)-
1 Piece(s)Available

11 Days or more

Screw⇔Screw Different DiameterRc3B(80A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

Screw⇔Screw Different DiameterRc4B(100A)2 1/2B(65A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 13.8 Connection Thread Type M1 Rc
Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -29::288 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support